Primary Product Image
evapco blct
Body

For steam cycles of 1 to 1000MW, EVAPCO Dry Cooling can supply the Air Cooled Condenser that is right for your application. Irrespective of fuel source, biomass, fossil, or solar, an EVAPCO Dry

Primary Product Image
ES ESP Series Cooling Tower
Body
The FM approved ES/ESP Series towers are designed for maximum safety, reliability, and fire containment.
Primary Product Image
EX Series Cooling Tower
Body

An EvapTech EX Cooling Tower is an induced draft, crossflow tower custom designed to meet our customers' requirements for cost, footprint, power consumption and pumphead.

For personal service

Primary Product Image
EC Series Cooling Tower
Body

EvapTech Series EC cooling towers are induced draft, counterflow towers custom designed to meet your requirements for cost, footprint, power consumption and pumphead.

For personal service, especially

earth-day
At EVAPCO, we understand the importance for environmental protection and are committed to carrying out that belief. EVAPCO is proud to manufacture a wide range of environmentally sustainable products that serve both our clients and the earth. We’re helping to conserve water with our eco-Closed Circuit Coolers, eliminating the use chemicals in water treatment with our Pulse~Pure non-chemical water treatment system, reduce noise pollution with our Super Low Sound Fan and helping our customers conserve energy with our SUN Cooling Tower. Our industrial heat transfer equipment not only conserves
Maximize the water or energy savings of your eco-cooler with EVAPCO’s Sage® Water and Energy Conservation System! The Sage system operates the eco unit in a manner which maximizes water or energy savings, based on the client's water or energy savings priority. Manufacturer Supplied and Programmed Using our patented Sage Control System guarantees seamless integration with your eco unit, reduced field installation times, and maintains EVAPCO as your single-source cooling solution. Adaptive Control Sequence for Ultimate Savings The Sage control system can be set to either maximize water or energy
Highlights Superior dry heat transfer Plume reduction/ablation 5/8” 304L stainless steel tubes Marine-grade aluminum fins ASME B31.5 code compliant Product Features The most advanced dry cooling solution ARID fin Pak® dry cooling coils are constructed with 5/8” diameter 304L stainless steel tubing and marine-grade aluminum fins. The stainless-steel tubing meets the requirements of ASME B31.5 refrigerant piping code. Standard ARID fin Pak coils are designed with a fin density of 10 fins per inch for maximum heat transfer efficiency in the smallest plan area. Optional fin densities are available