Product Images

Pretreatment System for Evaporative Cooling Equipment 

EVAPCO Water Systems has expanded its product offerings to include a capacitive deionization pre-treatment system focused on improving water efficiency. The EVAPCO Water Saver™ utilizes capacitive deionization technology to reduce dissolved ion concentration, thus lowering the makeup water conductivity prior to use in an evaporative cooling system. Makeup water entering the Water Saver™ passes through individual cylinders that contain oppositely charged supercapacitors. Dissolved ions (except silica) are removed from the water as they are absorbed onto the charged capacitors. A typical 50% ion reduction allows the operating cycles of concentration to be safely doubled without an increase in scale or corrosion potential. 

Water Saver™ Benefits

  • Improves water efficiency by increasing operating cycles of concentration
  • Reduces blowdown and treatment chemicals sent to drain
  • Routine monitoring by EVAPCO authorized service
  • Low cost of ownership
  • 75-90% recovery rate
  • LEED points

Principle of Operation Water Saver

water saver

 

  • Available in nine different configurations to closely match your water savings needs.
  • Negligible energy use (below 19.2 kW)
  • See our Water Saver™ brochure for one client example and a table comparing different water efficiency technologies.
Document Categories
Name File Size Type Language
Global Product Catalog 34.85 MB Catalog Inglés
Industrial Process Cooling Brochure 20.28 MB Inglés
Industrial Refrigeration Supplier Brochure 12.86 MB Catalog Inglés
Water Saver Brochure 2.67 MB Catalog Inglés
Water Saver IOM 6.27 MB O & M Inglés
Water Saver Mechanical Specification 218.46 KB Specification Sheet Inglés
Water Saver Flyer 1.44 MB Inglés
Water Saver Mechanical Specifications 176.04 KB Specification Sheet Inglés
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
EWS-22 Unit Certified (English) Unit Certified Print (.pdf) EWS-22
EWS-22 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-22
EWS-23 Unit Certified (English) Unit Certified Print (.pdf) EWS-23
EWS-23 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-23
EWS-24 Unit Certified (English) Unit Certified Print (.pdf) EWS-24
EWS-24 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-24
EWS-33 Unit Certified (English) Unit Certified Print (.pdf) EWS-33
EWS-33 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-33
EWS-34 Unit Certified (English) Unit Certified Print (.pdf) EWS-34
EWS-34 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-34