Highlights

  • The most efficient coil design and ONLY fully finned coil available on the market
  • Increases both wet and dry capacity
  • Averages 25% increased efficiency when used in evaporative mode for closed circuit coolers
  • Tightly packed tube design means even greater capacity and efficiency per plan area

Product Features

EVAPCO’s Most Advanced Coil Design

The most advanced cooling coil in the industry, the patent pending Ellipti-fin coil heat transfer technology assures even greater operating efficiency, with studies showing a 20% increase in capacity for closed circuit coolers over EVAPCO’s original Thermal-Pak® coil design. The elliptical tube design allows for closer tube spacing, resulting in greater surface area per plan area than round-tube coil designs. In addition, the revolutionary Ellipti-fin design utilizes elliptical spiral fin coil technology and has lower resistance to airflow than typical finned round tube coil designs.

Combined, these innovations permit greater water loading, making the Ellipti-fin coil the most efficient coil design available on the market; on average, using the Ellipti-fin coil in closed circuit coolers results in a 25% increase in capacity compared to standard coil designs.

Highest Quality Construction

The coils are manufactured from high quality steel tubing following the most stringent quality control procedures. Each circuit is inspected to ensure the material quality and then tested before being assembled into a coil. Finally, the assembled coil is pneumatically tested at 400 psig while fully immersed in water, ensuring it is leak free. To protect the coil against corrosion, it is placed in a heavy steel frame and then the entire assembly is dipped in molten zinc (hot-dip galvanized) at a temperature of approximately 800°F, then pneumatically tested again.