Product Images

Pretreatment System for Evaporative Cooling Equipment 

EVAPCO Water Systems has expanded its product offerings to include a capacitive deionization pre-treatment system focused on improving water efficiency. The EVAPCO Water Saver™ utilizes capacitive deionization technology to reduce dissolved ion concentration, thus lowering the makeup water conductivity prior to use in an evaporative cooling system. Makeup water entering the Water Saver™ passes through individual cylinders that contain oppositely charged supercapacitors. Dissolved ions (except silica) are removed from the water as they are absorbed onto the charged capacitors. A typical 50% ion reduction allows the operating cycles of concentration to be safely doubled without an increase in scale or corrosion potential. 

Water Saver™ Benefits

  • Improves water efficiency by increasing operating cycles of concentration
  • Reduces blowdown and treatment chemicals sent to drain
  • Routine monitoring by EVAPCO authorized service
  • Low cost of ownership
  • 75-90% recovery rate
  • LEED points

Principle of Operation Water Saver

water saver

 

  • Available in nine different configurations to closely match your water savings needs.
  • Negligible energy use (below 19.2 kW)
  • See our Water Saver™ brochure for one client example and a table comparing different water efficiency technologies.
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
EWS-53 Unit Certified (English) Unit Certified Print (.pdf) EWS-53
EWS-53 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-53
EWS-54 Unit Certified (English) Unit Certified Print (.pdf) EWS-54
EWS-54 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-54
EWS-63 Unit Certified (English) Unit Certified Print (.pdf) EWS-63
EWS-63 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-63
EWS-64 Unit Certified (English) Unit Certified Print (.pdf) EWS-64
EWS-64 Unit Certified (Metric) Unit Certified Print (.pdf) EWS-64