The eco-LSWE’s Ellipti-fin® Cooling Coil features CrossCool™ Internal Tube Enhancement, increasing the internal heat transfer coefficient of the coil and thus the cooling capacity of the unit. The eco-LSWE utilize spirally finned elliptical tubes to increase both wet and dry capacity, and are the ideal solution for indoor applications, confined layouts, low sound requirements, and direct replacements.
- More capacity in a smaller footprint than traditional bare-tube forced draft coolers
- INDUSTRY EXCLUSIVE stainless steel basin and integral fan enclosure as standard
- Ideal for Replacement jobs where additional capacity is needed within space constraints
- Reduced Unit height AND total connected horsepower
- Increased capacity while fitting within existing ductwork
- SAVES WATER with significantly increased ambient dry bulb switchover temperatures
- Plume reduction in evaporative mode, plume elimination in dry mode
- Ranging in capacity from 340 to 16,987 MBH
- IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America
- Independently certified by the Cooling Technology Institute
Dry Mode
- The unit maintains dry mode operation until the temperature set point can no longer be met
- While in dry mode, no water is used, thus plume is eliminated
- Dry mode operation can save thousands in water usage and sewage costs annually
In dry mode, the recirculating spray pump is deenergized (Fan on, Pump off). The process fluid enters the cooler through the top coil connection and circulates through the finned coil with the fans energized. Heat from the process fluid dissipates to the atmosphere by sensible heat transfer through the tube wall and fins to the air passing over the coils. The coils are finned to promote optimal airflow over the coil, and to maximize heat transfer area. Air is blown over the finned coil by the fans. The cooled fluid then returns to the process via the bottom coil connection. The unit will remain in the dry mode of operation until the temperature set point can no longer be met. In this mode, NO water is used and plume is eliminated.
Evaporative Mode
In evaporative mode, the process fluid enters the Ellipti-fin coil through the top coil connection and circulates through the finned coils. The water distribution system system cascades water over the tubes of the Ellipti-fin coil, transferring heat to the water. Air is blown through the unit by the fans and travels upward over the coil opposite the water flow, agitating the falling water and increasing the transfer of heat. A small amount of the recirculating water evaporates due to latent heat transfer through the tube and fin walls of the Ellipti-fin coil, removing heat from the system. The cooled fluid then returns to the process via the bottom coil connection.
Ellipti-fin Cooling Coil
- The most effective coil design in the industry
- 25% average increase in efficiency
- Elliptical fins increase surface area and heat transfer
- Hot-dip galvanized for increased corrosion resistance
Drift Eliminators
- Limits the drift rate to less than 0.001% of the recirculating water rate
- Reduces water loss during wet operation
- Constructed of an inert polyvinyl chloride (PVC)
Pressurized Water Distribution System
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
- ZMII spray nozzles have a 1-1/4" diameter opening and a 1-1/4" splash plate clearance
- Mounted in corrosion-free PVC water distribution pipes that have threaded end caps
- Provides unequaled coil coverage and scale prevention
Stainless Steel Water Touch Basin
- Available in Type 304 or Type 316 Stainless Steel
- Includes the entire basin area including the support columns
- Welded basin seams for leak-free operation
Stainless Steel Casing & Fan Section
- Available in Type 304 or Type 316 Stainless Steel
- Includes the entire upper section including fan guard
Sound Sensitive Installations
The centrifugal fan design operates at lower sound levels which make these units preferable for installations where noise is a concern. Additional sound reduction options include:
- Inlet Sound Attenuation
- Discharge Attenuation
FACTORY-MOUNTED Water Treatment Systems
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
- SmartShield solid chemical water treatment system
- Pulse-Pure CHEMICAL-FREE water treatment system
Maintenance Accessories
Available with multiple equipment options to aid in the maintenance of the closed circuit cooler.
- Ladders
- Sump Sweeper Piping
Name | File Size | Type | Language |
---|---|---|---|
Global Product Catalog | 34.85 MB | Catalog | English |
What's In Your Stainless Steel | 422.04 KB | White Paper | English |
Closed Circuit Cooler Brochure | 15.81 MB | English | |
Eco-LSWE Unit Specifications | 111.77 KB | Specification Sheet | English |
Equipment Layout Manual for Cooling Towers, Evaporative Condensers & Closed Circuit Coolers | 5.24 MB | Layout | English |
LSWE/LRWB Eco Coolers: eco-LSWE, eco-LRWB Bulletin | 20.33 MB | Catalog | English |
Maintenance Schedule | 87.79 KB | O & M | English |
Operation and Maintenance Instructions for Closed Circuit Coolers and Condensers | 11.26 MB | O & M | English |
Rigging and Assembly - LS Series Condensers and Closed Circuit Coolers | 4.05 MB | Rigging | English |
The Effect of Scale Formation on Heat Transfer Coils | 1.44 MB | White Paper | English |
Media name | Drawing Type | Drawing Format | Product Model |
---|---|---|---|
eco-LSWE 10-3K18 Steel Support (English) | Steel Support | Print (.pdf) | eco-LSWE 10-3K18 |
eco-LSWE 10-3K18 Steel Support (Metric) | Steel Support | Print (.pdf) | eco-LSWE 10-3K18 |
eco-LSWE 10-3K18 Unit Certified (English) | Unit Certified | Print (.pdf) | eco-LSWE 10-3K18 |
eco-LSWE 10-3K18 Unit Certified (Metric) | Unit Certified | Print (.pdf) | eco-LSWE 10-3K18 |
eco-LSWE 10-3K18-Z Steel Support (English) | Steel Support | Print (.pdf) | eco-LSWE 10-3K18-Z |
eco-LSWE 10-3K18-Z Steel Support (Metric) | Steel Support | Print (.pdf) | eco-LSWE 10-3K18-Z |
eco-LSWE 10-3K18-Z Unit Certified (English) | Unit Certified | Print (.pdf) | eco-LSWE 10-3K18-Z |
eco-LSWE 10-3K18-Z Unit Certified (Metric) | Unit Certified | Print (.pdf) | eco-LSWE 10-3K18-Z |
eco-LSWE 10-3K36 Steel Support (English) | Steel Support | Print (.pdf) | eco-LSWE 10-3K36 |
eco-LSWE 10-3K36 Steel Support (Metric) | Steel Support | Print (.pdf) | eco-LSWE 10-3K36 |