Reduce building operating expenses with the most efficient and easiest to maintain designs in the industry.
EVAPCO offers a wide array of factory-assembled open cooling towers and closed circuit coolers to fit any Commercial HVAC application. From low-profile forced draft units that can be installed indoors, to large tonnage highly efficient induced draft units, EVAPCO has a product offering to satisfy all of your design requirements. EVAPCO also offers unique non-chemical and solid chemistry water treatment solutions including the industry’s only factory-mounted water treatment on closed circuit coolers.
Thanks to tireless efforts from our Product Development team, we are at the forefront of innovation and green building technology. This innovation has led to the development of unmatched CTI Certified and IBC compliant designs such as the wet/dry eco-Hybrid closed circuit cooler with a state-of-the-art SAGE control system and the world’s first ever solar panel cooling tower, the SUN tower.
With every open tower and closed circuit cooler being CTI Certified and having EVAPCO’s thermal performance guarantee, you know you are getting a solution that has tested and validated results.
- BodyEVAPCO's LARGEST and most ENERGY EFFICIENT single cell Evaporative Parallel Hybrid Closed Circuit Cooler.
- Body
The eco-Air Double Stack Adiabatic Fluid Cooler is a high capacity adiabatic cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
- Body
The eco-Air Double Stack V Series Dry Fluid Cooler is a high capacity dry cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
- Body
The Extra-Pak® Ice Coil by EVAPCO represents the first major technological advancement of thermal storage systems equipment in many years. EVAPCO ice coils are constructed of high quality steel and
- BodyEnjoy optimum performance and compact use of space.
- Body
Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s
- BodyEnhance passivation and minimize white rust for galvanized equipment requiring immediate heat load.
- BodyThe new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
- BodyTo ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- BodyThe standard in low-profile, low-sound, centrifugal fan, forced-draft cooling towers, especially suited for indoor and ducted layouts or height-restricted areas.
- BodyThe Advanced Crossflow Series of Cooling Towers puts a new spin on induced-draft, axial fan, crossflow cooling technology with features designed for simplified maintenance.
- BodyThe standard in low-profile, low-sound, centrifugal fan, forced-draft cooling towers, these units are especially suited for indoor and ducted layouts and provide a unitary, compact design for tight layouts or height-restricted areas.