All quotations offered on or after January 9th must be based on new pricing, and all orders entered on or after February 9th, 2023, must be entered with new/revised increased prices. Current pricing and new pricing will be available in Spectrum January 9th through February 8th, but on February 9th, only new pricing will be available.
All Cooling Towers, Options and Accessories - 4%
All Closed Circuit Coolers, Options and Accessories - 4%
All eco-Air Adiabatic Coolers & Condensers, Dry Coolers, Air Cooled Condensers, Options and Accessories - 4%
All Evaporative Condensers, Options and Accessories - 4%
All Evapcold Models, Options and Accessories - 2%
All Water Systems (Pulse~Pure, SmartShield, Water Saver and PassProtect), Options and Accessories- Up to 6%
Replacement Parts for Cooling Towers, Closed Circuit Coolers, Condensers, Evaporators and Water Systems - 4%
All Stainless Steel/Aluminum Evaporator (not including SSTP Penthouse Models) Base Units, Options & Accessories -Average of 4%
All SSTP Penthouse Evaporator Base Units, Options and Accessories - 6%
All CPA Systems, EDF Make-Up Air Units, Options and Accessories - Average of 4%
All RVS Vessels, Options and Accessories - Average of 3.5%
All RVS Packaged Products - Average of 2%
All Evapco Select Tech Products - Average of 3%
All Evapco LMP Products, Options and Accessories - Average of 3.5%
Ice Coils and Ice Tanks - 4%
Terms and Conditions:
New Quotes: Must be offered at New Pricing on and after January 9th, 2023
Price Protection: Convert Outstanding Quotes to Orders on or before February 8th, 2023
• Firm purchase order required to price protect the order
• ALL ORDERS ENTERED ON OR AFTER FEBRUARY 9TH 2023, MUST BE ENTERED AT NEW PRICING.
Shipment Required: Price Protected Order Must Ship before August 9th, 2023
SPECTRUM: Both old pricing and new pricing will be available January 9th through February 8th, 2023.
Please click HERE to view the PDF version of this Price Increase Announcement.