The eco-Air Double Stack Adiabatic Fluid Cooler is a high capacity adiabatic cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
Reduced water availability, rising water costs and regulatory changes are driving owners and operators of cooling equipment to consider technologies which use the least amount of water whenever possible.
EVAPCO’s eco-Air series of dry and adiabatic coolers provide maximum water savings, reduced maintenance, and simplified operation. The ‘closed loop’ nature of these systems ensures that no outside contaminants are introduced into the cooling system and downtime is reduced compared to open systems. Read more about the advantages of Closed Loop Systems here .
The highly versatile eco-Air series of dry and adiabatic coolers can be applied to a variety of applications, from HVAC applications to heavy industrial processes, data centers to manufacturing processes and everything in between.
The eco-Air series of dry coolers are CTI certified per STD-201. Thermal performance certification by CTI (Cooling Technology Institute) is the best way for a consumer to verify that the cooling equipment they are considering will meet performance as stated, when it matters the most! Read more about the value of CTI certification, and the recent dry cooler certification here.
The eco-Air Double Stack Adiabatic Fluid Cooler is a high capacity adiabatic cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
The eco-Air Double Stack V Series Dry Fluid Cooler is a high capacity dry cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring