The Leader in Evaporative Technology
Crafted from decades of engineering know-how, EVAPCO’s factory assembled cooling towers utilize state-of-the-art patented technologies to guarantee the most efficient, maintainable, and cost-effective cooling in the industry.
All EVAPCO cooling towers are IBC compliant and CTI certified. See how these options can fit into your application with EVAPCO's collection of BIM files.
- BodyTo ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
- BodyThe original Advanced Technology cooling tower provides an induced-draft, axial fan solution for a wide array of outdoor cooling capacities.
- BodyEVAPCO, Inc. continues its dedication to energy efficiency improvements with the newest AT Series induced draft, counterflow cooling tower – the EVAPCO SUN.
- BodyThe standard in low-profile, low-sound, centrifugal fan, forced-draft cooling towers, these units are especially suited for indoor and ducted layouts and provide a unitary, compact design for tight layouts or height-restricted areas.
- BodyThe standard in low-profile, low-sound, centrifugal fan, forced-draft cooling towers, especially suited for indoor and ducted layouts or height-restricted areas.
- BodyThe Advanced Crossflow Series of Cooling Towers puts a new spin on induced-draft, axial fan, crossflow cooling technology with features designed for simplified maintenance.