Product Images
Smart Shield water treatment installation
Smart Shield water treatment cooler
Smart Shield water treatment cooler installation

Sustainable Solid Chemistry Water Treatment System

Smart Shield® provides a complete, reliable, solid chemistry, water treatment system specifically engineered and factory mounted, piped and wired on your evaporative condenser and closed circuit cooler.

Smart Shield® utilizes solid chemistry which reduces packaging, shipping and handling compared to liquid products assuring a lower carbon footprint. Solid chemistry also eliminates the potential for liquid spills. Smart Shield® includes all the components required for an effective water treatment system by controlling scale, corrosion, and micro-biological growth.

  • Easiest startup and commission in the industry
  • Controlled Release and Monitored Release cycles
  • Reduces shipping, handling and storage weight of chemicals by up to 80%
  • Solid chemistry utilized by the Smart Shield® systems eliminate the potential for liquid spills
  • Safe chemistry handling via specialized packaging
  • Patented technology (US 8,398,850, US 8,518,271, and US 8,093,917)

Smart Shield® uses controlled release chemistry to provide uniform treatment over a 30 day period of wet operation. Whenever the system’s spray pump is in operation, recirculated water flows through the feeders coming in contact with the solid chemistry, and the chemistry is then released into the evaporative cooling system’s basin. This ensures consistent treatment whenever the cooling equipment is operating. Smart Shield® also includes the patented self-draining design which minimizes the need for heat tracing and insulation.

Factory Mount Feeder (FMF)
  • Factory mounted on the unit’s riser pipe and is engineered specifically for the size of your closed circuit cooler or evaporative condenser
  • Easiest corrosion and scale inhibitor replenishment in the industry
Bio-Control Feeder (BCF)
  • Factory mounted and piped on coil products utilizing EVAPCO’s patented self-draining design
  • Simplifies control of micro-biological activity by releasing biocide whenever the spray water pump is in operation through integrated membrane technology built into the feeder
  • Easy and safe granular biocide is used and replenished monthly
Conductivity Control System
  • Factory mounted, piped and wired – a simple 120/230 VAC field power connection is all that is required
  • Maximizes water efficiency
  • Data logging via USB port and enhanced data acquisition capabilities
  • Heavy duty motorized ball valve
  • Large touchscreen interface
  • NEMA 4X construction
  • Toroidal probe to minimize fouling and maintenance
Maintenance and Monitoring

Your Smart Shield® purchase includes the first year of chemistry and service by network of Factory Authorized Service Partners.Contact your EVAPCO Representative or Authorized Water Systems Service Partner for additional details.

Document Categories
Name File Size Type Language
Global Product Catalog 34.85 MB Catalog English
Industrial Refrigeration Supplier Brochure 12.86 MB Catalog English
Smart Shield Controlled Release IOM Bulletin 5.03 MB O & M English
Smart Shield Factory Mounted Catalog 3.66 MB Catalog English
Smart Shield Factory Mounted IOM Bulletin 4.11 MB O & M English
Smart Shield Monitored Release IOM Bulletin 7.33 MB O & M English
HVAC Products: Features & Applications 10.14 MB Layout English
Product Model filter

Drawing Types