EVAPTECH is proud to announce the release of its new "FM Approved Field Erected Cooling Tower" video which promotes its new Series ES and ESP Cooling Towers. The Series ES and ESP (standard with Franklin Fill) are the first fiberglass cooling tower product lines to receive a Certificate of Compliance according to FM Approvals published Standard 4930. The towers are designed to resist destruction by natural hazards and accidents caused by fire, hurricanes, earthquakes and tornadoes.
The Series ESP Cooling Tower features Zero Flame Spread Franklin Fill and Eliminators, and is the first PVC film fill fiberglass single cell cooling tower ever to be FM Approved!
FM Approvals, a subsidiary of FM Global, Inc., issued its Certificate of Compliance for EvapTech's Series ES and ESP field erected fire-retardant fiberglass induced draft counterflow cooling towers for both single cell and multi-cell configurations. The Approval is based on the FM Approval Standard for Cooling Towers (Class 4930) that became effective May 31, 2010.