October 9, 2019

The Evapcold LCR-C Chiller Product Line Continues to Expand!
Introducing the NEW LS (Large-Single) & LD (Large-Dual) Chiller Families
Expanded LCR-C Chiller Highlights:
- Approximately doubled the original SS (Small-Single) capacity of 130 TR to 250 TR at 22°F supply glycol in the LS (Large-Single) and LD (Large-Dual)
- The new LS is available with larger single compressors with Variable Vi technology, allowing the owner to operate very efficiently without a compressor VFD, including part load operation
- The LD offers redundant dual compressors, each rated for 50% of total unit capacity
- New accessories such as hot gas bypass for improved turndown • Larger tonnage range provides a more cost-effective solution to high capacity applications
- All LCR-C Chiller Families are designed for low ammonia charge – approximately 1 lb./TR
Find more information in the new brochure.