EVAPCO’s AT Atlas counterflow cooling towers – now in larger sizes – are designed in large, preassembled modules for ease of rigging and installation. As the most energy efficient modular cooling tower on the market, the AT Atlas is unmatched in CTI-certified capacity per cell.
Atlas series cooling towers range in capacity from 1,484 to 2,386 nominal tons per cell, providing up to 60 percent more cooling capacity per cell, while requiring up to 40 percent less fan power per ton of cooling compared to traditional factory assembled cooling towers.
Available in Type 304 or Type 316 stainless steel – including the entire basin, support structure, vertical columns, louver frames and plenum.
Site installation supervision is available from factory-trained technicians.