The eco-Air Double Stack V Series Dry Fluid Cooler is a high capacity dry cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total quantity of units required and installed footprint to optimize the layout on large projects where multiple smaller air-cooled units may be required.
Unlike other dry coolers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated for dry performance. Every eco-Air unit is tested per CTI ATC-105DS and comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring peace of mind in selecting the ideal cooling solution for your needs.