Product Images
eco-ATWB-H Hybrid
eco-ATWB-H
eco-ATWB-H hybrid cooler

Dramatically reduced water consumption

Thanks to EVAPCO’s cutting edge finned coil technology and sophisticated SAGE control system, the eco-Hybrid is the ultimate solution for both HVAC and large tonnage industrial process installations seeking the highest ambient dry bulb switchover temperatures, reduced water usage, high peak-load output, and plume abatement. Available with a factory-mounted water treatment.

  • Highest ambient dry bulb switchover temperature in the industry
  • Dry coil piped in series with evaporative coil to dramatically reduce water consumption, ALWAYS, even in evaporative mode
  • Plume reduction in evaporative mode, plume elimination in dry mode
  • Ranging in capacity from 1,046 - 20,076 MBH
  • IBC Compliant – Independently certified to withstand seismic and wind load forces at ALL building locations in North America
  • Independently certified by the Cooling Technology Institute
Dry Mode
  • The unit maintains dry mode operation until the temperature set point can no longer be met
  • While in dry mode, no water is used, thus plume is eliminated
  • Dry mode operation can save thousands in water usage and sewage costs annually

eco-ATWB-H-Dry-Mode

In dry mode, process fluid enters the ARID fin Pak® coil through the top coil connections, the fan activates, drawing air upward through the louvers and across the coils. As the air passes over the coil, a portion of the load is dissipated to the atmosphere through the tube walls and fins through sensible heat transfer. The warm process fluid exits the ARID fin Pak coil, entering the Ellipti-fin coil through the factory installed piping; the remaining load dissipates through the tube and extended surface fins of the Ellipti-fin coil through sensible heat transfer.

 

Evaporative Mode
  • Once the temperature set point can no longer be met, the unit switches to evaporative mode
  • The evaporative mode utilizes evaporative and dry cooling simultaneously to significantly increase cooling capacity
  • The ARID fin Pak coil reduces water loss and plume by heating saturated discharge air as it leaves the unit

eco-ATWB-H-Evaporative-Mode

Process fluid enters the ARID fin Pak coil through the top coil connections, the fan and pump motors activate. As the air passes over the ARID fin Pak coil, a portion of the load dissipates to the atmosphere through the tube walls and fins through sensible heat transfer. The warm process fluid transfers to the Ellipti-fin® coil, where the spray system cascades water over the tubes of the Ellipti-fin coil, transferring heat to the water. Air is drawn upward and over the coils by the axial fan, agitating the falling water and increasing the transfer of heat. A small amount of the recirculating water evaporates due to latent heat transfer through the tube and fin walls of the Ellipti-fin coil. 

Ellipti-fin Cooling Coil
  • The most effective coil design in the industry
  • 25% average increase in efficiency
  • Elliptical fins increase surface area and heat transfer
  • Hot-dip galvanized for increased corrosion resistance
ARID fin Pak™ Dry Cooling Coil
  • 304L stainless steel construction
  • Aluminum manganese alloy fins for superior corrosion resistance
  • Rejects approximately 30% of heat load, on average
  • Significant plume abatement in evaporative mode
  • Plume elimination in dry mode
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.

  • Smart-Shield solid chemical water treatment system
  • Pulse-Pure CHEMICAL-FREE water treatment system
Maintenance Accessories

Available with multiple equipment options to aid in the maintenance of the closed circuit cooler.

  • External service platform
  • Basin level platform
  • Sloped ladder
  • Hinged louver access door
  • Motor davit with base
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
eco-ATWB-H 17-4K12-Z Steel Support (English) Steel Support Print (.pdf) eco-ATWB-H 17-4K12-Z
eco-ATWB-H 17-4K12-Z Steel Support (Metric) Steel Support Print (.pdf) eco-ATWB-H 17-4K12-Z
eco-ATWB-H 17-4K12-Z Unit Certified (English) Unit Certified Print (.pdf) eco-ATWB-H 17-4K12-Z
eco-ATWB-H 17-4K12-Z Unit Certified (Metric) Unit Certified Print (.pdf) eco-ATWB-H 17-4K12-Z
eco-ATWB-H 17-4K14 Steel Support (English) Steel Support Print (.pdf) eco-ATWB-H 17-4K14
eco-ATWB-H 17-4K14 Steel Support (Metric) Steel Support Print (.pdf) eco-ATWB-H 17-4K14
eco-ATWB-H 17-4K14 Unit Certified (English) Unit Certified Print (.pdf) eco-ATWB-H 17-4K14
eco-ATWB-H 17-4K14 Unit Certified (Metric) Unit Certified Print (.pdf) eco-ATWB-H 17-4K14
eco-ATWB-H 17-4K14-Z Steel Support (English) Steel Support Print (.pdf) eco-ATWB-H 17-4K14-Z
eco-ATWB-H 17-4K14-Z Steel Support (Metric) Steel Support Print (.pdf) eco-ATWB-H 17-4K14-Z