Product Images
eco-ATC installation

The eco-ATC-A’s Ellipti-fin® Cooling Coil now features CrossCool™ Internal Tube Enhancement which increases the internal heat transfer coefficient of the coil and thus increases the cooling capacity of the unit. The-eco-ATC-A offers the most models and box sizes in the industry and is designed with IBC Compliant Construction.

  • Designed to reduce water and energy consumption
  • Suitable for industrial process applications
  • Ranging in capacity from 122 to 3,846 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America
  • Available with FM Approved Construction
  • 7’ wide single and multi-cell box sizes available for containerized, export shipments
Dry Mode

eco-ATC_DryMode_PofO

The refrigerant gas discharges from the compressor into the inlet connection of the eco-ATC-A condenser. Ambient air is drawn into the unit and moves over the heat transfer coil. Heat from the refrigerant transfers to the air through the finned tubing. The cool tube walls cause the refrigerant gas to give up heat and condense into a liquid. The condensed liquid flows out of the coil to the high-pressure liquid receiver for return to the system. The hot discharge air is drawn through the drift eliminators and discharged into the atmosphere.

 

 

Evaporative Mode

eco-ATC_EvaporativeMode_PofO

The refrigerant gas discharges from the compressor into the inlet connection of the eco-ATC-A condenser. Water from the condenser’s sump circulates over the condenser coil, while ambient air is simultaneously drawn into the unit. As the ambient air moves up through the coil section, a portion of the spray water evaporates into the air stream. The evaporative process cools the spray water, which in turn cools the tubes containing the refrigerant gas. The cool tube walls cause the refrigerant gas to give up heat and condense into a liquid. The condensed liquid flows out of the coil to the high-pressure liquid receiver for return to the system. The hot, saturated discharge air is drawn through the drift eliminators and discharged into the atmosphere. The water which was not evaporated falls into the sump and recirculates to the water distribution system above the condensing coil section.

Ellipti-fin Cooling Coil
  • The most effective coil design in the industry
  • 25% average increase in efficiency
  • Increases agitation of water and air, improving heat transfer
  • Elliptical fins increase surface area and heat transfer
  • Hot-dip galvanized for increased corrosion resistance
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
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
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
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.

  • SmartShield solid chemical water treatment system
  • Pulse-Pure CHEMICAL-FREE water treatment system
Maintenance Accessories

Available with multiple equipment options to aid in the maintenance of the condenser.

  • External Service Platform
  • Ladder
  • Hinged Louver Door
  • Sump Sweeper Piping
  • Motor Davit with Base
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
eco-ATC-450A Unit Certified (Metric) Unit Certified Print (.pdf) eco-ATC-450A
eco-ATC-451A CAD Drawing CAD Drawing CAD Drawing (.dwg) eco-ATC-451A
eco-ATC-451A REVIT REVIT Revit (.zip) eco-ATC-451A
eco-ATC-451A Steel Support (English) Steel Support Print (.pdf) eco-ATC-451A
eco-ATC-451A Steel Support (Metric) Steel Support Print (.pdf) eco-ATC-451A
eco-ATC-451A Unit Certified (English) Unit Certified Print (.pdf) eco-ATC-451A
eco-ATC-451A Unit Certified (Metric) Unit Certified Print (.pdf) eco-ATC-451A
eco-ATC-452A CAD Drawing CAD Drawing CAD Drawing (.dwg) eco-ATC-452A
eco-ATC-452A REVIT REVIT Revit (.zip) eco-ATC-452A
eco-ATC-452A Steel Support (English) Steel Support Print (.pdf) eco-ATC-452A