Medium to large size unit coolers for freezers, coolers and docks requiring medium and low temperature applications. The EJETHE series offers the heat transfer technology of the SSTME with the product
EVAPCO industrial refrigeration solutions have a proven record of performance for all types of applications in the industrial refrigeration industry. Extensive research and development, coupled with EVAPCO’s product application experience and state-of-the-art manufacturing capabilities, have made EVAPCO a leader in the supply of industrial refrigeration equipment.
From highly efficient evaporative condensers, to low refrigerant charge evaporators and the ready-to-go Evapcold all in one package, EVAPCO has a solution for any industrial refrigeration need. AHRI certified™ evaporators ensure guaranteed performance for any application.
CPA units, evaporators, and RVS pressure vessels can all be easily customized to suit any work environment. EVAPCO offers engineering expertise to design and build virtually any type of non-catalogued custom coil, special unit or package. We welcome the opportunity to meet you and discuss your custom application requirements.
Medium to large size unit coolers for freezers, coolers and docks requiring medium and low temperature applications. The EJETHE series offers the heat transfer technology of the SSTME with the product
Small to medium size unit coolers for freezers, coolers and docks requiring low, medium and high temperature applications. EJETME Series evaporators offer improved accessibility features, clean
Low-profile unit coolers for small to medium applications for low, medium and high temperatures. EJETXE Series evaporators offer improved accessibility features, clean cabinet/pan design and corrosion
ULTRA-Hygienic evaporators for coolers, process room and other areas requiring the highest level of hygiene and cleanability. The U-EJETME Series evaporators offer superior accessibility features
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
MRPC CO2 Matrix Recirculator Packages are completely assembled by a factory-trained workforce dedicatd to building quality refrigerantion products. All packages, vessels, and piping are fabricated
Unlike other spray assist air cooled condensers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance