The LSC-E’s Thermal-Pak II® Coil features CrossCool™ Internal Tube Enhancement for increased internal heat transfer coefficient of the coil, and thus increases the cooling capacity of the unit.
The LSC-E’s Thermal-Pak II® Coil features CrossCool™ Internal Tube Enhancement for increased internal heat transfer coefficient of the coil, and thus increases the cooling capacity of the unit.
The refrigerant gas discharges from the compressor into the inlet connection of the condenser. Heat from the refrigerant dissipates through the coil tubes to the water cascading downward over the tubes. Simultaneously, air is forced in through the centrifugal fans at the base of the condenser and travels upward through the coils, opposite the water flow. A small portion of the water evaporates, removing heat from the system; the saturated hot air is discharged to the atmosphere. Cooler water drains to the basin at the bottom of the condenser where it is recirculated by the pump up through the water distribution system and back down over the coils. The vertical air discharge of the LSC-E design and the distance between the discharge air and the fan intake reduce the chance of air recirculation since the warm humid air is directed up and away from the unit.
EVAPCO's patented Thermal-Pak II coils assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities.
EVAPCO's Zero Maintenance ZMII® spray nozzle remains clog free while providing even and constant water distribution, providing the industry's best performing non-corrosive, maintenance-free water distribution system.
Stainless Steel Coils provide Superior corrosion resistance for hostile environments and is available with the standard EVAPCO lead time! The Evapco 304 SST coil option can be manufactured as an ASME coil.
Available with multiple equipment options to reduce the overall sound generated from the side or top of the unit.
Available with FACTORY-MOUNTED water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
Available with multiple equipment options to aid in the maintenance of the condenser.
Media name | Drawing Type | Drawing Format | Product Model |
---|---|---|---|
LSC-500E Steel Support (English) | Steel Support | Print (.pdf) | LSC-500E |
LSC-500E Steel Support (Metric) | Steel Support | Print (.pdf) | LSC-500E |
LSC-500E Unit Certified (English) | Unit Certified | Print (.pdf) | LSC-500E |
LSC-500E Unit Certified (Metric) | Unit Certified | Print (.pdf) | LSC-500E |
LSC-510E CAD Drawing | CAD Drawing | CAD Drawing (.dwg) | LSC-510E |
LSC-510E REVIT/3D Model | Revit/3D Model | Revit/3D Model (.rfa) | LSC-510E |
LSC-510E Steel Support (English) | Steel Support | Print (.pdf) | LSC-510E |
LSC-510E Steel Support (Metric) | Steel Support | Print (.pdf) | LSC-510E |
LSC-510E Unit Certified (English) | Unit Certified | Print (.pdf) | LSC-510E |
LSC-510E Unit Certified (Metric) | Unit Certified | Print (.pdf) | LSC-510E |