The MTP Matrix Transfer Package represents the latest innovation in ammonia system design for liquid transfer requirements. The MTP features RVS' NEW Matrix Liquid Transfer Control (LTC) Panel and RVS' NEW Advanced Low-Probability (ALP) ammonia transfer pump by Teikoku. These are combined with RVS' MVA Matrix Vertical Accumulator Package to form the NEW MTP. The MTP provides an all-in-one, factory built, engineered solution to ammonia system liquid transfer requirements from the low pressure to the high pressure side of the system. RVS' single package system eliminates traditional combinations of multiple vessels or packages for liquid transfer, reducing charge and eliminating the need for hot gas assist. The MTP Matrix Transfer Package system with Matrix LTC is state of the art and confidently backed by RVS with an EXCLUSIVE and COMPREHENSIVE 3-YEAR WARRANTY.
Standard catalogued models range in size from 24” to 144” outside diameter in a vertical vessel orientation with capacities from 56 to 5415 tons. Capacity range is based on 95F liquid supply temperature and varies based on the suction temperature. Surge volumes range from 9 to 621.2 cubic feet.
- Eliminates Hot Gas Assisted Transfers and a Separate Transfer Vessel / Package Reducing Charge
- Eliminates Lost Compression Cost Required for Hot Gas Transfer Systems
- Eliminates Breakdown / Maintenance of Transfer Vessel Insulation and Vapor Barrier Associated With Hot Gas Systems
- Eliminates Three Way Valve and Reduces Maintenance of Check Valves with VFD Soft Start
- Reduces Thermal Shock, Stress, and Hammer for a SAFER Method of Liquid Transfer
- RVS' NEW and Innovative ALP Pump by Teikoku - Low Flow, High Head, Low NPSHR Performance
- Eliminates Risk of Leaks with a Complete Secondary Containment, Seal-less Design – Meets IIAR2 Criteria for a Low-Probability Pump
- Simplifies Required Field Piping Reducing Field Installation Cost and Time
- Saves Floor Space with a Smaller Footprint and Compact Pump Design
- More Efficient, Faster, and Continuous Liquid Transfer
- Complete Protection of the Pump(s) and Automatic Pump On/Off With Matrix LTC Panel
- Digital Liquid Level Display and High/Low Level Monitoring With Safety Cutouts and Alarms
- External Communication and Remote Monitoring
- Factory Wired, Packaged, and Tested – Simple, Ready-To-Go Installation with Single Point Power Connection
ASME, 250 PSIG, Accumulator Vessel
- National Board Registration
- Vertical Vessel Configuration Available From 24" to 144" Outside Diameter
- Dual Safety Relief Valve Assembly Set at 250 PSIG (Shipped Loose)
- Pump Vent, Oil Pot Vent and Relief Piping Internally Routed to Vessel Vapor Space
- Stainless Steel Nameplate Bracket and Standoff to Prevent Corrosion
#5 Liquid Level Column
- Liquid Level Indicating Column with Isolation Valves
- Five Level Indicators with Frost Shields and Oil Drain
- Danfoss Cable Type, Electronic Level Probe
- High Level Shutdown Mechanical Float Switch for Compressor Protection
RVS 20-200-10-ALP
- NEW and Innovative Ammonia Transfer Pump Sets the Industry Standard
- Manufactured by Teikoku – Market Leader in Double Containment, Seal-less, Leak Proof Low-Probability Pumps
- High Efficiency Canned Motor Pump
- Exclusive TRG Bearing Wear Monitor
- Low Flow, Low NPSHR, High Head Capability in 460 or 575 Volt Service
- Pressurized Circulation Design Eliminates Motor Cooling Line
ASME, 400 PSIG, Oil Pot
- Oil Pot Mounted and Piped With All Required Service Valves
- Single, Replaceable Cartridge Style, Safety Relief Valve
- Relief Valve Discharge Piped Internal to the Main Vessel Vapor Space
- Optional Dual Relief Assembly
RVS Quality
- Surfaces Prepped to SSPC-SP6
- Vessel Hydrostatically Pressure Tested in Accordance with ASME BPVC, Section VIII, Div. 1
- Factory Package Piping Welded and Tested in Accordance With ASME B31.5
- Entire Assembly is Fully Evacuated to Eliminate Moisture and Charged with Dry Nitrogen
- Entire Assembly is Coated with a High Solids Epoxy Paint
- Controls Wired, Programmed, and Tested