Tiempo de inactividad mínimo con el equipo más fácil de mantener de la industria.
Las torres de refrigeración montadas en fábrica de EVAPCO, los refrigeradores de circuito cerrado y los condensadores evaporativos proporcionan enfriamiento eficiente de energía y agua confiable para muchas aplicaciones de fabricación y centros de datos.
Mediante el uso de materiales de construcción de calidad industrial, los productos EVAPCO son la solución ideal para aplicaciones de agua sucia o para líquidos alternativos de refrigeración como aceites, gasolina y refrigerantes para procesos de fabricación.
Varios de los enfriadores de circuito cerrado y condensadores evaporativos de EVAPCO son capaces de enfriar en seco, agregando redundancia incorporada al sistema al proporcionar enfriamiento durante el evento de pérdida de agua; EVAPCO también proporciona el equipo más fácil de mantener en la industria, prolongando la vida de la unidad y del otro equipo de enfriamiento de proceso y a la vez minimiza los eventos de tiempo de inactividad o mantenimiento en estas instalaciones críticas.
- BodyEVAPCO's LARGEST and most ENERGY EFFICIENT single cell Evaporative Parallel Hybrid Closed Circuit Cooler.
- BodyThe eco-PMRC offers the same features and benefits of the PMC line of evaporative condensers but utilizes EVAPCO's patented ellipti-fin coil technology to offer water savings benefits through expanded dry operation.
- BodyForced draft, axial fan models can reduce power requirements by up to 50% over centrifugal fan models of similar capacity. The PMRC Condenser has more capacity than any other forced draft condenser on the market and provides more choices due to its greater number of plan areas.
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
The eco-Air Double Stack Adiabatic Fluid Cooler is a high capacity adiabatic cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
- Body
The eco-Air Double Stack V Series Dry Fluid Cooler is a high capacity dry cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total
- Body
Unlike other spray assist air cooled condensers currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance
- Body
Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s
- BodyThe new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
- BodyTo ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring