novembre 6, 2017
EVAPCO, Inc. has announced, effective Monday, November 6, 2017, a price increase for the following products in North America:
- Cooling Towers – 2.5%
- Closed Circuit Coolers – 4%
- Evaporators – 4%
- eco-Condensers – 4%
- CPA Systems – 3.5%
- SSTP Penthouse Evaporators – 4%
- EDF Make-Up Air Units – 3.5%
- Water Systems – Between 4.5 and 10%
- Ice Coils – 4%