août 23, 2016

Effective Thursday September 1st, 2016 prices for EVAPCO Cooling Towers, Closed Circuit Coolers, Evaporative Condensers, Options and Accessories, Evaporators, CPA Systems, SSTP Penthouse Evaporators and EDF Make-Up Air Units will increase as follows:
All Cooling Tower Base Units | Three and one half Percent (3.5%) |
All Closed Circuit Cooler Base Units | Four and one half Percent (4.5%) |
All Evaporative Condenser Base Units | Four and one half Percent (4.5%) |
All Options and Accessories for Cooling Towers, Closed Circuit Coolers and Evaporative Condensers | Three and one half Percent (3.5%) |
All Evaporator Base Units, Options and Accessories | Three Percent (3%) |
All CPA Systems, SSTP Penthouse Evaporators, EDF Make-Up Air Units Options and Accessories | Three Percent (3%) |