Please be advised that EVAPCO USA prices are hereby increased as shown below effective Friday, June 14th. All quotations offered on or after June 14th, must be based on new pricing and all orders for these products entered on or after July 13th, 2024 must be entered with new/revised increased prices. Current pricing and new pricing for these products will be available in Spectrum June 14th through July 12th, but on July 13th, only new pricing will be available.
SELECT ATC-E, eco-ATC, PMRC and eco-PMRC Condenser Models,
Average of……………………………………………………………………...Four Percent (4%)
Factory-Mounted Smart-Shield Water Systems, Up to…………….…Thirteen Percent (13%)
Pulse Pure P-3, P-4, P-6, & P-8 Models, Up to…………………..…………Eight Percent (8%)
ALL OTHER PRODUCT LINE PRICING REMAINS UNCHANGED.
Terms and Conditions:
- New Quotes: Must be offered at New Pricing on and after……………………June 14th, 2024
- Price Protection: Convert Outstanding Quotes to Orders on or before…………July 12th, 2024
- Firm purchase order required to price protect the order
- ALL ORDERS ENTERED ON OR AFTER JULY 13th 2024, MUST BE ENTERED AT NEW PRICING.
- Shipment Required: Price Protected Order Must Ship before……………November 8th, 2024
- SPECTRUM: Both old pricing and new pricing for these selected products will be available June 14th through July 12th, 2024.