Product Images
AXS Unit
AXS Cooling Tower rooftop
AXS Cooling Tower installation

The Advanced Crossflow Series (AXS) puts a new spin on induced-draft, axial fan, crossflow cooling technology with features designed for simplified maintenance.

Crafted from decades of engineering know-how, EVAPCO's AXS cooling towers feature state-of-the-art induced draft, crossflow technology to deliver superior operating advantages in any climate. From performance to maintenance, they simply work smarter.

New and improved featuring Evapco XPak™ Fill

  • Range in capacity from 312 to 1,405 nominal tons
  • IBC Compliant – Independently certified by the International Building Code to withstand seismic and wind load forces in North America
  • Independently certified by the Cooling Technology Institute
  • Available with FM Approved construction
  • HCAI Special Seismic Certification Preapproval (OSP) available
  • Available with optional Velocity Recovery Stack for additional increase in thermal capacity
AXS POP

Warm water from the heat source is pumped to the water distribution system at the top of the tower. The water is distributed over the wet deck fill by means of large orifice nozzles. Simultaneously, air is drawn in through the air inlet louvers at the ends of the tower and travels horizontally through the wet deck fill across the water flow.  A small portion of the water is evaporated which removes the heat from the remaining water. The warm moist air is drawn to the top of the cooling tower by the fan and discharged to the atmosphere. The cooled water drains to the basin at the bottom of the tower and is returned to the heat source.

XPak™   Bonded Block Fill
  • Constructed of inert polyvinyl chloride (PVC)
  • Resistant to rot or decay
  • Capable of water temperatures up to 120ºF
  • Flame spread rating less than 25 per ASTM E84
High-Efficiency Drift Eliminators
  • Limits the drift rate to less than 0.002% of the recirculating water rate
  • Reduces water loss during wet operation
  • Constructed of an inert polyvinyl chloride (PVC)
Superior Air Inlet Louver Design
  • Constructed of an inert polyvinyl chloride (PVC)
  • Two pass design that minimizes splash-out
Modular Hot Water Basins
  • Steel covers in easy to handle sections
  • Integral weir dams to accommodate at least 50% design flow
  • Large orifice, non-clog nozzles
Stainless Steel Cold Water Basin
  • Available in Type 304 or Type 316 Stainless Steel
  • Includes the entire basin area including the support structure and vertical columns
  • Welded basin seams for leak-free operation
Stainless Steel Upper Section
  • Available in Type 304 or Type 316 Stainless Steel
  • Includes the entire upper section, including mechanical equipment support, fan cowl, and fan guard
Sound Reducing Options

Available with multiple equipment options to reduce the overall sound generated from the side or top of the unit. Options include:

  • Super Low Sound Fan
  • Low Sound Fan
Water Treatment Systems

Available with water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.

  • SmartShield solid chemical water treatment system
  • Pulse-Pure CHEMICAL-FREE water treatment system
Maintenance Accessories

The AXS product line is available with multiple equipment options to aid in the maintenance of the cooling tower. These options include:

  • Basin Level Platform
  • Internal Walkway
  • Internal Drive Access Platform
  • Motor Davit
  • Perimeter handrails
  • Louver face platform
  • External Motor Platform
Document Categories
Product Model filter

Drawing Types
Media name Drawing Type Drawing Format Product Model
AXS 14-19N24 CAD Drawing CAD Drawing CAD Drawing (.dwg) AXS 14-19N24
AXS 14-19N24 REVIT REVIT Revit (.zip) AXS 14-19N24
AXS 14-19N24 Steel Support (English) Steel Support Print (.pdf) AXS 14-19N24
AXS 14-19N24 Steel Support (Metric) Steel Support Print (.pdf) AXS 14-19N24
AXS 14-19N24 Unit Certified (English) Unit Certified Print (.pdf) AXS 14-19N24
AXS 14-19N24 Unit Certified (Metric) Unit Certified Print (.pdf) AXS 14-19N24
AXS 14-19O24 CAD Drawing CAD Drawing CAD Drawing (.dwg) AXS 14-19O24
AXS 14-19O24 REVIT REVIT Revit (.zip) AXS 14-19O24
AXS 14-19O24 Steel Support (English) Steel Support Print (.pdf) AXS 14-19O24
AXS 14-19O24 Steel Support (Metric) Steel Support Print (.pdf) AXS 14-19O24