Crafted from decades of engineering know-how, the Advanced Technology (AT) cooling towers series from EVAPCO features state-of-the-art induced draft, counterflow technology to deliver superior operating advantages in any climate. From performance to maintenance, they simply work smarter.
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
Warm water from the heat source is pumped to the water distribution system at the top of the tower. The water is distributed over the wet deck fill by means of large orifice EvapJet™ nozzles. Simultaneously, air is drawn in through the air inlet louvers at the base of the tower and travels upward through the wet deck fill opposite the water flow. A small portion of the water is evaporated which removes the heat from the remaining water. The warm moist air is drawn to the top of the cooling tower by the fan and discharged to the atmosphere. The cooled water drains to the basin at the bottom of the tower and is returned to the heat source. The vertical air discharge of the AT design and the distance between the discharge air and fresh air intakes reduces the chance of air recirculation, since the warm humid air is directed up and away from the unit.
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
Available with water treatment systems, providing environmentally sensitive alternatives for treating water in evaporative cooled equipment.
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
AT 17-2H9 REVIT | REVIT | Revit (.zip) | AT 17-2H9 |
AT 17-2H9 Steel Support (English) | Steel Support | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Steel Support (English) | Steel Support | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Steel Support (Metric) | Steel Support | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Steel Support (Metric) | Steel Support | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Unit Certified (English) | Unit Certified | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Unit Certified (English) | Unit Certified | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Unit Certified (Metric) | Unit Certified | Print (.pdf) | AT 17-2H9 |
AT 17-2H9 Unit Certified (Metric) | Unit Certified | Print (.pdf) | AT 17-2H9 |
AT 17-2I12 CAD Drawing | CAD Drawing | CAD Drawing (.dwg) | AT 17-2I12 |