Reduce building operating expenses with the most efficient and easiest to maintain designs in the industry.

EVAPCO offers a wide array of factory-assembled open cooling towers and closed circuit coolers to fit any Commercial HVAC application. From low-profile forced draft units that can be installed indoors, to large tonnage highly-efficient induced draft units, EVAPCO has a product offering to satisfy all of your design requirements. EVAPCO also offers unique non-chemical and solid chemistry water treatment solutions including the industry’s only factory-mounted water treatment on closed circuit coolers.

Thanks to tireless efforts from our Product Development team, we are at the forefront of innovation and Green building technology. This innovation has led to the development of unmatched CTI Certified and IBC compliant designs such as the wet/dry eco-Hybrid closed circuit cooler with a state-of-the-art SAGE control system and the world’s first ever solar panel cooling tower, the SUN tower.

With every open tower and closed circuit cooler being CTI Certified and having EVAPCO’s thermal performance guarantee, you know you are getting a solution that has tested and validated results.

  • Primary Product Image
    PHW Closed Circuit Cooler
    Body
    EVAPCO's LARGEST and most ENERGY EFFICIENT single cell Evaporative Parallel Hybrid Closed Circuit Cooler.
  • Primary Product Image
    Double Stack Adiabatic Cooler
    Body

    The eco-Air Double Stack Adiabatic Fluid Cooler is a high capacity adiabatic cooler designed to maximize heat rejection capability for a given footprint. The Double Stack units will help reduce total

  • Primary Product Image
    eco-Air Series Double Stack Dry Cooler
    Body

    The eco-Air Double Stack V Series Dry Fluid Cooler is a high capacity dry cooler designed to maximize heat rejection capability for a given footprint.  The Double Stack units will help reduce total

  • Primary Product Image
    Extra-Pak® Ice Coil
    Body

    El serpentín de hielo Extra-Pak® de EVAPCO representa el primer avance tecnológico importante de equipo de sistema de almacenamiento térmico en muchos años. Los serpentines de hielo EVAPCO son

  • Primary Product Image
    eco-Air Series V-configuration Spray Cooler
    Body

    Unlike other spray products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated, with dry performance-tested per CTI ATC-105 DS. Every eco-Air unit comes with EVAPCO’s

  • Primary Product Image
    ESW4 Closed Circuit Cooler
    Body
    The new 14’ x 22’ ESW4 was designed to MAXIMIZE capacity and OPTIMIZE energy efficiency in EVAPCO’s single largest closed circuit cooler cell available.
  • Primary Product Image
    Atlas cooling tower
    Body
    To ensure 100% reliability for the high demands of critical cooling applications, the Atlas is highly engineered with quality components and manufactured to exacting standards. The durable materials of construction ensure the longevity expected of EVAPCO products. The cooling towers are designed in large modules for ease of installation and to reduce required field assembly labor. As the most energy efficient modular cooling tower on the market, the Atlas is unmatched in CTI Certified capacity per cell.
  • Primary Product Image
    eco-Air Series V-configuration Industrial Air Cooled Condenser
    Body

    Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee

  • Primary Product Image
    eco-Air Series V-configuration Industrial Dry Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring

  • Primary Product Image
    eco-Air Series Flat Industrial Dry Cooler
    Body

    Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring

  • Primary Product Image
    LPT cooling tower
    Body
    El estándar en las torres de refrigeración de tiro forzado del ventilador centrífugo de perfil bajo, bajo sonido, especialmente indicado para interiores y diseños con ductos o áreas restringidas en altura.
  • Primary Product Image
    AXS cooling tower
    Body
    La serie avanzada de flujo cruzado de torres de enfriamiento pone un nuevo giro en la tecnología de enfriamiento de flujo cruzado de ventilador axial con aire inducido con características diseñadas para un mantenimiento simplificado.
  • Primary Product Image
    LSTE cooling tower
    Body
    El estándar en las torres de refrigeración de tiro forzado del ventilador centrífugo de perfil bajo, bajo sonido, estas unidades son especialmente indicadas para interiores y diseños con ductos y proporcionan un diseño compacto y unitario para diseños esterchos o áreas restringidas en altura.