Low noise, low height, forced draft, centrifugal fan design evaporative condenser with a capacity range of 25 to 379 nominal tons (107 to 1633 kW).
Minimal downtime with the easiest to maintain equipment in the industry.
EVAPCO’s factory-assembled cooling towers, closed circuit coolers, and evaporative condensers provide reliable water and energy-efficient cooling for many manufacturing and data center applications.
Utilizing industrial grade materials of construction, EVAPCO products are the ideal solution for fouled-water applications or for cooling alternate fluids such as oils, gasoline and manufacturing process coolants.
Several of EVAPCO’s closed circuit coolers and evaporative condensers are dry cooling capable, adding built-in redundancy to the system by providing cooling during the event of water loss; EVAPCO also provides the easiest to maintain equipment in the industry, prolonging the life of both the unit and other process cooling equipment while also minimizing downtime or maintenance events at these critical facilities.
- Body
- Body
Forced draft centrifugal fan condensers are very quiet and ideal for applications where noise is a concern.
- Body
The Parallel Hybrid Condenser, PHC-E combines high efficiency PVC crossflow fill with EVAPCO's latest coil technology for superior induced draft, parallel flow, hybrid condenser performance.
- BodyInduced draft counterflow evaporative condensers featuring signature AT features utilizes EVAPCO's patented ellipti-fin coil technology to offer water savings benefits through expanded dry operation. 122-3846 nominal tons