Proven performance, and fully customizable solutions

EVAPCO industrial refrigeration solutions have a proven record of performance for all types of applications in the industrial refrigeration industry. Extensive research and development, coupled with EVAPCO’s product application experience and state-of-the-art manufacturing capabilities, have made EVAPCO a leader in the supply of industrial refrigeration equipment.

From highly efficient evaporative condensers, to low refrigerant charge evaporators and the ready-to-go Evapcold all in one package, EVAPCO has a solution for any industrial refrigeration need. AHRI certified™ evaporators ensure guaranteed performance for any application.

CPA units, evaporators, and RVS pressure vessels can all be easily customized to suit any work environment. EVAPCO offers engineering expertise to design and build virtually any type of non-catalogued custom coil, special unit or package. We welcome the opportunity to meet you and discuss your custom application requirements.

  • Primary Product Image
    SSTDB evaporator
    Body
    Dual-coil, low-profile evaporators make it easy to overcome both height restrictions and dual-airflow challenges without sacrificing performance or convenience. Ideal for cooler and freezer applications, SSTDE models offer improved accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction.
  • Primary Product Image
    SSTHB evaporator
    Body

    Medium to large size unit coolers for freezers, coolers and docks requiring medium and low temperature applications. The SSTHE series offers the heat transfer technology of the SSTME with the product

  • Primary Product Image
    CPA air system
    Body
    The CPA System is engineered to deliver conditioned, purified air to critical food preparation, production and packaging areas in your facility. The CPA System includes patented technology to provide maximum thermal efficiencies, air purification/filtration to meet stringent air quality standards, and control packages for monitoring.
  • Primary Product Image
    CPA-DW
    Body
    The CPA-DW integrates Evapco's Critical Process Air (CPA) Systems with a desiccant dehumidifier to meet the demanding requirements of temperature, pressurization and air purity control with humidity and condensation control. Designed specifically for the industrial refrigeration market, CPA-DW offers complete flexibility in design, capacity and features to fulfill the most demanding applications.
  • Primary Product Image
    RVS Pressure Vessels
    Body
    Designed for a variety of refrigerants such as ammonia, CO2, propane and various halocarbons in food and beverage processing plants and cold storage warehouses. RVS vessels and packaged systems are also available for service in the oil and natural gas industry for water filtration, natural gas liquefaction and petrochemical refrigeration.
  • Primary Product Image
    LCR-C Chiller
    Body
    Choose from 50 completely self-contained, very low ammonia charge models to find the one perfect for your application.
  • Primary Product Image
    CPA air system
    Body
    Custom built to perfectly suit your needs.
  • Primary Product Image
    MVA/MVAC Accumulator Package
    Body
    The MVI Intercooler Package reduces installation time and cost compared to field fabricated units.
  • Primary Product Image
    MVA/MVAC Accumulator Package
    Body
    The MVA Accumulator Package reduces installation time and cost compared to field fabricated units.
  • Primary Product Image
    Matrix II processor
    Body

    The Matrix II is easy to use and includes Factory Set Points based on the actual conditions of service.

  • Primary Product Image
    SSTP evaporators
    Body
    Penthouse evaporators for freezers, coolers and docks requiring low, medium and high temperature applications.