Proven performance, and fully customizable solutions
EVAPCO industrial refrigeration solutions have a proven record of performance for all types of applications in the industrial refrigeration industry. Extensive research and development, coupled with EVAPCO’s product application experience and state-of-the-art manufacturing capabilities, have made EVAPCO a leader in the supply of industrial refrigeration equipment.
From highly efficient evaporative condensers, to low refrigerant charge evaporators and the ready-to-go Evapcold all in one package, EVAPCO has a solution for any industrial refrigeration need. AHRI certified™ evaporators ensure guaranteed performance for any application.
CPA units, evaporators, and RVS pressure vessels can all be easily customized to suit any work environment. EVAPCO offers engineering expertise to design and build virtually any type of non-catalogued custom coil, special unit or package. We welcome the opportunity to meet you and discuss your custom application requirements.
- BodyULTRA-Hygienic evaporators for coolers, process room and other areas requiring the highest level of hygiene and cleanability. The U-SSTWB Series evaporators offer superior accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction.
- BodyThe industry’s only factory built transfer package system to provide liquid transfer without hot gas assist utilizing a low-probability pump as defined by IIAR2
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- BodyChoose from 250 models and configurations of our Penthouse family of Evapcold units. Designed to be roof mounted on the refrigerated space.
- Body
Induced draft, counterflow condensers featuring the patented, high efficiency EVAPCO Ellipti-fin® Coil and EVAPCO’s ARID fin Pak® dry coil. The ultimate in wet/dry performance, every model has been engineered to provide a minimum 50% of the design heat of rejection (MBH) at 60F ambient dry bulb temperature or higher, based on a 96.3F (35.7C) condensing temperature.
- BodyInduced draft counterflow condensers comprised of 181 models ranging in size from 50 to 3714 nominal tons (215 kW to 15,999 kW) designed especially for easy maintenance and long, trouble-free operation.
- Body
Low noise, low height, forced draft, centrifugal fan design evaporative condenser with a capacity range of 25 to 379 nominal tons (107 to 1633 kW).
- Body
Forced draft centrifugal fan condensers are very quiet and ideal for applications where noise is a concern.
- Body
Small to medium size unit coolers for freezers, coolers and docks requiring low, medium and high temperature applications. SSTME Series evaporators offer improved accessibility features, clean cabinet
- Body
Low-profile unit coolers for small to medium applications for low, medium and high temperatures. SSTXE Series evaporators offer improved accessibility features, clean cabinet/pan design and corrosion
- Body
The Parallel Hybrid Condenser, PHC-E combines high efficiency PVC crossflow fill with EVAPCO's latest coil technology for superior induced draft, parallel flow, hybrid condenser performance.
- Body
Medium to large size unit coolers for freezers, coolers and docks requiring low, and medium temperature applications. SSTLE Series evaporators combine high capacity with maintenance-friendly features
- BodyDesigned for low-velocity and high occupancy applications, such as processing rooms, the SSTWE maximizes working comfort while minimizing maintenance downtime. SSTWE Series evaporators offer improved accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction. SSTWE Evaporators are offered with stainless steel tube/aluminum fin with a hygienic cabinet design.
- BodyInduced draft counterflow evaporative condensers featuring signature AT features utilizes EVAPCO's patented ellipti-fin coil technology to offer water savings benefits through expanded dry operation. 122-3846 nominal tons