Proven performance, and fully customizable solutions
EVAPCO industrial refrigeration solutions have a proven record of performance for all types of applications in the industrial refrigeration industry. Extensive research and development, coupled with EVAPCO’s product application experience and state-of-the-art manufacturing capabilities, have made EVAPCO a leader in the supply of industrial refrigeration equipment.
From highly efficient evaporative condensers, to low refrigerant charge evaporators and the ready-to-go Evapcold all in one package, EVAPCO has a solution for any industrial refrigeration need. AHRI certified™ evaporators ensure guaranteed performance for any application.
CPA units, evaporators, and RVS pressure vessels can all be easily customized to suit any work environment. EVAPCO offers engineering expertise to design and build virtually any type of non-catalogued custom coil, special unit or package. We welcome the opportunity to meet you and discuss your custom application requirements.
- BodyULTRA-Hygienic evaporators for coolers, process room and other areas requiring the highest level of hygiene and cleanability. The U-SSTWB Series evaporators offer superior accessibility features, clean cabinet/pan design and corrosion inhibiting materials of construction.
- BodyThe industry’s only factory built transfer package system to provide liquid transfer without hot gas assist utilizing a low-probability pump as defined by IIAR2
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- Body
Unlike other adiabatic products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee
- Body
Unlike other dry products currently on the market, the EVAPCO eco-Air Series units are 100% fully rated. Every eco-Air unit comes with EVAPCO’s exclusive 100% thermal performance guarantee, ensuring
- BodyElija entre 250 modelos y configuraciones de nuestra familia Penthouse de unidades Evapcold. Diseñado para ser montado en techo en el espacio de refrigeración.
- Body
Condensadores de contraflujo de tiro inducido con el serpentín Ellipti-fin® de EVAPCO patentado y alta eficiencia y el serpentín en seco ARID fin Pak® de EVAPCO. La excelencia en rendimiento húmedo/seco, cada modelo ha sido diseñado para proporcionar un mínimo de 50% del calor de rechazamiento de diseño (MBH) a 60 °F de temperatura ambiente de bulbo seco o superior, según un 96.3 °F (35.7 °C) de temperatura de condensación.
- Body
Condensadores de contraflujo de tiro inducido compuestos por 181 modelos que oscilan en tamaños de 50 a 3714 toneladas nominales (215 kW a 15,999 kW) diseñados especialmente para el mantenimiento fácil y la operación larga y sin problemas.
- Body
El ventilador centrífugo de poco ruido, baja altura, tiro forzado diseña el condensador evaporativo con un rango de capacidad de 25 a 379 toneladas nominales (107 a 1633 kW).
- Body
Los condensadores del ventilador centrífugo de tiro forzado son muy silenciosos e ideales para aplicaciones donde el ruido es una preocupación.
- Body
Enfriadores para congeladores, enfriadores y muelles de tamaño pequeño a mediano, que requieren aplicaciones de baja, media y alta temperatura. Evaporadores de la serie SSTMB ofrecen mejores
- Body
Enfriadores de unidad de bajo perfil para aplicaciones pequeñas y medianas para temperaturas bajas, medias y altas. Los evaporadores de serie SSTXB ofrecen mejores características de accesibilidad
- Body
El híbrido paralelo Condensador combina alta eficiencia PVC flujo Relleno con EVAPCOmás reciente de serpentín tecnología para el superior Tiro inducido, paralela flujo, híbrido Condensador rendimiento.
- Body
Enfriadores de la unidad de tamaño mediano a grande para congeladores, enfriadores y muelles que requieren aplicaciones de temperatura media y baja. Los evaporadores de serie SSTLB combinan la alta
- Body
Diseñado para aplicaciones de baja velocidad y alta ocupación, tales como salas de proceso, el SSTWB maximiza comodidad de trabajo mientras que reduce al mínimo el tiempo muerto del mantenimiento.
- BodyCondensadores evaporativos de contraflujo de tiro inducido con la firma de las características AT utilizan la tecnología de serpentín Ellipti-fin patentada de EVAPCO para ofrecer beneficios de ahorros de agua mediante la operación en seco prolongada. 122-3946 toneladas nominales